1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dedicated Roof, SR-R Series

Dedicated Roof, SR-R Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 828.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OPCM/WPCM/OPCP/OABP/WPCP/WABP/RPCP Dedicated Roof (SR-R)
[Features]
· Lightweight aluminum roof. The light gray color matches the main unit for a consistent look.
· Use of a roof is recommended when the box is installed outdoors.
· When attaching the roof and attaching externally mounted feet, use CK-26Z and CK-26Z mounting screws.

 
Part Number
SR-R2013
SR-R2018
SR-R3013
SR-R3018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 828.76

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10210145

฿ 969.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10210200

฿ 997.00

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10310145

฿ 1,203.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10310200

Loading...

  1. 1

Basic Information

Type Roof Color/Surface treatment Light Gray H(mm) 37
t(mm) 2.5 Material Aluminum