1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension Frame, OPCE Series

Extension Frame, OPCE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,034.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extension Frame (OPCE)
[Features]
· By mounting between the body and top cover, it is possible to raise by 55 mm.
· OPCE includes 4 frame screws for fastening to the body and 1 screw head for turning with a screwdriver.
[Applications]
· When the OPCE type box is insufficient in volume.

 
Part Number
OPCE2020
OPCE2030
OPCE2040
OPCE3030
OPCE3040
OPCE3060
OPCE4040
OPCE4060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 1,034.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10200200

฿ 1,230.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10200300

฿ 1,371.49

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10200400

฿ 1,490.90

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10300300

฿ 1,621.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10300400

฿ 2,071.63

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10300600

฿ 1,816.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10400400

฿ 2,147.62

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10400600

Loading...

  1. 1

Basic Information

Type Case Cover Color/Surface treatment White Gray H(mm) 61.5
Material Polycarbonate Supported models/application H dimension is + 55 mm during box assembly