(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Silicone cover for the LC series.
[Features]
· Choose from 7 colors: red, yellow, green, blue, navy blue, dark gray and light gray.
· Made from silicone rubber.
[Applications]
· Can be used as an interior part to protect from impact or penetration of foreign matter from outside.
Red
Color code: R
Yellow
Color Code: Y
Green
Color Code: G
Blue
Color Code: B
Navy blue
Color Code: N
Dark gray
Color Code: D
Light gray
Color Code: L
The actual color may differ slightly from photographs.
LCSC series silicone cover outline drawing
Side view
Back view
Part Number | W | H | D | a | b | c | d | e | f | g | h | Compatible Model | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LCSC115-□ | 74 | 24 | 120 | 55.5 | 101.5 | 48.3 | 12 | 46 | 44.5 | 60.5 | 2 | LC115 | 43 |
LCSC115H-□ | 74 | 32.5 | 120 | 55.5 | 101.5 | 48.3 | 20.5 | 46 | 44.5 | 60.5 | 2 | LC115H | 50 |
LCSC135-□ | 81 | 32 | 141 | 59.5 | 118.5 | 55 | 19 | 53 | 59 | 79 | 2.5 | LC135 | 70 |
LCSC135H-□ | 81 | 40 | 141 | 59.5 | 118.5 | 55 | 27 | 53 | 59 | 79 | 2.5 | LC135H | 75.5 |
LCSC165-□ | 85 | 32 | 171 | 63.5 | 148.5 | 59 | 19 | 53 | 67 | 92 | 2.5 | LC165 | 82.5 |
LCSC165H-□ | 85 | 40 | 171 | 63.5 | 148.5 | 59 | 27 | 53 | 67 | 92 | 2.5 | LC165H | 86 |
Material: Silicone rubber
A compact box from global manufacturer, Rittal, that can be used as a control/operations panel for equipment and machinery of all kinds.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color specifications/surface treatment | W (mm) | H (mm) | D (mm) | Supported models/application |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 177.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Blue | 74 | 24 | 120 | LC115 | ||
฿ 177.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Dark gray | 74 | 24 | 120 | LC115 | ||
฿ 177.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Green | 74 | 24 | 120 | LC115 | ||
฿ 177.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 74 | 24 | 120 | LC115 | ||
฿ 177.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Red | 74 | 24 | 120 | LC115 | ||
฿ 183.43 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | - | Blue | 74 | 32.5 | 120 | LC115H | ||
฿ 185.85 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Dark gray | 74 | 32.5 | 120 | LC115H | ||
฿ 183.43 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Green | 74 | 32.5 | 120 | LC115H | ||
฿ 183.43 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 74 | 32.5 | 120 | LC115H | ||
฿ 183.43 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Red | 74 | 32.5 | 120 | LC115H | ||
฿ 188.87 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Blue | 81 | 32 | 141 | LC135 | ||
฿ 188.87 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Dark gray | 81 | 32 | 141 | LC135 | ||
฿ 185.85 ฿ 101.25 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | Green | 81 | 32 | 141 | LC135 | ||
฿ 188.87 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | - | Light gray | 81 | 32 | 141 | LC135 | ||
฿ 188.87 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Red | 81 | 32 | 141 | LC135 | ||
฿ 210.03 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Blue | 81 | 40 | 141 | LC135H | ||
฿ 203.39 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Dark gray | 81 | 40 | 141 | LC135H | ||
฿ 210.03 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Green | 81 | 40 | 141 | LC135H | ||
฿ 210.03 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 81 | 40 | 141 | LC135H | ||
฿ 210.03 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | Red | 81 | 40 | 141 | LC135H | ||
฿ 243.07 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Blue | 101 | 32 | 151 | LC145 | ||
฿ 243.07 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Dark gray | 101 | 32 | 151 | LC145 | ||
฿ 243.07 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Green | 101 | 32 | 151 | LC145 | ||
฿ 243.07 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Light gray | 101 | 32 | 151 | LC145 | ||
฿ 243.07 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Red | 101 | 32 | 151 | LC145 | ||
฿ 260.03 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Blue | 101 | 40 | 151 | LC145H | ||
฿ 260.03 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Dark gray | 101 | 40 | 151 | LC145H | ||
฿ 260.03 | SILICONE CASE | 1 Piece(s) | 6 Day(s) | 10 | Green | 101 | 40 | 151 | LC145H | ||
฿ 260.03 | SILICONE CASE | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 101 | 40 | 151 | LC145H | ||
฿ 260.03 | SILICONE CASE | 1 Piece(s) | 4 Day(s) | 10 | Red | 101 | 40 | 151 | LC145H | ||
฿ 253.91 | LCSC SERIES SILICONE COVER | 1 Piece(s) | 4 Day(s) | 10 | Blue | 85 | 32 | 171 | LC165 | ||
฿ 275.43 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Dark gray | 85 | 32 | 171 | LC165 | ||
฿ 275.43 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Green | 85 | 32 | 171 | LC165 | ||
฿ 253.91 | LCSC SERIES SILICONE COVER | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 85 | 32 | 171 | LC165 | ||
฿ 275.43 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Red | 85 | 32 | 171 | LC165 | ||
฿ 292.22 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Blue | 85 | 40 | 171 | LC165H | ||
฿ 292.22 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Dark gray | 85 | 40 | 171 | LC165H | ||
฿ 292.22 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Green | 85 | 40 | 171 | LC165H | ||
฿ 292.22 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Light gray | 85 | 40 | 171 | LC165H | ||
฿ 292.22 | SILICON COVER | 1 Piece(s) | 4 Day(s) | 10 | Red | 85 | 40 | 171 | LC165H |
Loading...
Material | Silicon |
---|
How can we improve?
How can we improve?