1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Belt Clip, GDH Series

CONTROL CONSOLE ACCESSORIES

Belt Clip, GDH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional belt clip exclusively for GHA.
[Features]
· Belt clip (GDH).
· Attached screw: M3.5×6 tapping.

 
Part Number
GDH-1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 115.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Type Cover Part Color/Surface treatment Black W(mm) 28.5
H(mm) 10 D(mm) 48 t(mm) 2–3
Material ABS Standard(UL94) HB

Please check the type/dimensions/specifications of the part GDH-1B in the Belt Clip, GDH Series series.