1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilt Leg, CT Series

CONTROL CONSOLE ACCESSORIES

Tilt Leg, CT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 123.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A tilt leg in the CT series made of steel, polypropylene, and natural rubber. [Load Capacity (kg)]7

 
Part Number
CT-S1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 123.66

฿ 68.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Application Other Dimension/Width (mm)(mm) 22 Dimension/Height (mm)(mm) 50
Dimension/Depth (mm)(mm) 30 Color/Surface treatment Chrome-Plated / Black W(mm) 22
H(mm) 50 φ(mm) 4 Material Iron / polypropylene / natural rubber

Please check the type/dimensions/specifications of the part CT-S1 in the Tilt Leg, CT Series series.