(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lithium battery holder (CR123A)
· Holder material is flame-retardant ABS (UL94V-0).
· The terminal material is phosphor bronze.
· Terminal surface treatment is nickel plating.
· Battery can be attached or removed by moving the positive side.
Part Number |
---|
CR123A-PC |
CR123A-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Terminal Specification (mm) |
---|---|---|---|---|---|---|---|
฿ 154.72 ฿ 57.83 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | Number of terminals 2 | ||
฿ 138.50 ฿ 74.49 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | Lead wire length 140 mm |
Loading...
Type | Battery Part | Color specifications/surface treatment | Black | W(mm) | 43.9 |
---|---|---|---|---|---|
H(mm) | 16.5 | D(mm) | 20.5 | Applicable battery | CR123Ax1 |
Material | Flame-retardant ABS / phosphor bronze | Standard(UL94) | V-0 |
How can we improve?
How can we improve?