1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Battery Holder, CH Series

Coin Battery Holder, CH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 84.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coin battery holder for applicable battery CR2032×1.
[Features]
· Coin battery holder (CH74)
· Terminal structure is board mounting pin x 3.

 
Part Number
CH74-2032LFSALE
CH74-2032LF-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures

฿ 84.07

฿ 54.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 101 pc. available for purchase

฿ 1,870.68

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Pack available for purchase

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black W(mm) 22.8
H(mm) 18.1 D(mm) 6.3 Applicable battery CR2032x1
Material 66 nylon / phosphor bronze Standard(UL94) V-0 Operating Temperature Range(°C) -40 – 80