(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For housing printed circuit boards and small units
[Features]
· Environmental performance: both oil-resistant and weatherproof.
· Supports multi-purpose applications.
· Two types of lids.
· Transparent lid provides superior chemical resistance
Part Number |
---|
JB-WL135BJ |
JB-WL135BJ-C |
JB-WL135HBJ |
JB-WL135HBJ-C |
JB-WL220BJ |
JB-WL220BJ-C |
JB-WL220HBJ |
JB-WL220HBJ-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lateral Dimension (mm) | Height (mm) | Color | Ambient Operating Temperature (°C) | Lid height |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.19 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | - | 135 | 80 | Beige | -40 to +100 | LOW | ||
฿ 1,118.32 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | - | 135 | 80 | Transparency | -40 to +65 | LOW | ||
฿ 1,118.32 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 10 | 135 | 120 | Beige | -40 to +100 | HIGH | ||
฿ 1,358.32 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | - | 135 | 120 | Transparency | -40 to +65 | HIGH | ||
฿ 1,311.87 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | - | 220 | 80 | Beige | -40 to +100 | LOW | ||
฿ 1,544.13 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 8 Day(s) | 10 | 220 | 80 | Transparency | -40 to +65 | LOW | ||
฿ 1,505.42 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 5 Day(s) | 10 | 220 | 120 | Beige | -40 to +100 | HIGH | ||
฿ 1,886.71 | CONTROL CONSOLE RELAY SOCKET | 1 Piece(s) | 8 Day(s) | - | 220 | 120 | Transparency | -40 to +65 | HIGH |
Loading...
Vertical Dimension(mm) | 135 | Material | PBT resin (GF 30%) | Protection Grade | IP67 |
---|---|---|---|---|---|
Application | Combined oil resistance / weather resistance | Type | Large / terminal-less type |
How can we improve?
How can we improve?