(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Panel Toride washer (Z-P).
W(mm) | 12 | H(mm) | 2.5 | Material | Brass |
---|
Please check the type/dimensions/specifications of the part Z-P8B in the Panel Toride washer Z-P series series.
Part Number |
---|
Z-P8S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color specifications/surface treatment |
---|---|---|---|---|---|---|
฿ 180.00 | 1 Piece(s) | Same day | 10 | Chrome Plated |
How can we improve?
How can we improve?