1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Round Needle-Mounted Rubber Feet, TN Series

CONTROL CONSOLE ACCESSORIES

Long Round Needle-Mounted Rubber Feet, TN Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long Round Needle-mounted Rubber Feet
[Features]
· Pressure-sensitive adhesive can be peeled away for mounting in position as needed.
· Uses natural rubber

 
Part Number
TN-27 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 93.97

฿ 54.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment Black W(mm) 26.8
H(mm) 3.8 D(mm) 7.2 Material Natural Rubber
Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part TN-27 in the Long Round Needle-Mounted Rubber Feet, TN Series series.