1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gasket, SSB-G Series

Gasket, SSB-G Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 181.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SSB/SLB Dedicated Gasket (SSB-G)
[Features]
· Model number: SSB, SLB can be supported during maintenance.
· Comes with adhesive tape.
[Applications]
· A gasket for replacement during maintenance.
· Ideal for replacement when the mounting gasket is damaged.

 
Part Number
SSB-G1215
SSB-G1515
SSB-G1522
SSB-G2020
SSB-G2028
SSB-G2233
SSB-G3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupported models/application

฿ 181.31

SSB-G GASKET 1 Piece(s) 4 Day(s) 10SSB· SLB 1215

฿ 202.47

SSB-G GASKET 1 Piece(s) 4 Day(s) 10SSB· SLB 1515

฿ 218.80

SSB-G GASKET 1 Piece(s) 4 Day(s) 10SSB· SLB 1522

฿ 256.29

SSB-G GASKET 1 Piece(s) 4 Day(s) 10SSB· SLB 2020

฿ 331.88

SSB-G GASKET 1 Piece(s) 4 Day(s) 10SSB· SLB 2028

฿ 373.90

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10SSB· SLB 2233

฿ 621.83

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10SSB· SLB 3040

Loading...

  1. 1

Basic Information

Material EPDM Dimension: Thickness/Depth(mm) 5 Color specifications/surface treatment Black
Material EPDM