(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mobile Handle Bracket (SHB)
[Features]
· You can create a dedicated size step handle by cutting the clip to match the width of various devices.
· The handle bracket and handle clip are connected with an M4×20 tapping screw for a sturdy connection.
· If you move the rotor part of the handle bracket while pushing it, you can operate it and lock it in 30° increments.
· The allowable load is 25 kg.
Part Number |
---|
SHB-160B |
SHB-160G |
SHB-220B |
SHB-220G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color/Surface treatment | L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 703.92 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | - | Black | 160 | ||
฿ 732.38 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | Light Gray | 160 | ||
฿ 741.91 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | Black | 220 | ||
฿ 741.91 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | - | Light Gray | 220 |
Loading...
Type | Handle | Material | Mixing | Number with packs(Piece) | 2 |
---|
How can we improve?
How can we improve?