(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon washers cosmetic screws RW Series (RW)
[Features]
· Decoration screws with RW type plastic washers are available in two types: nickel plating and trivalent chromate.
· The washer material is a nylon resin which does not damage the attachment panel surface.
· The structure does not allow the washer to be easily removed from the screw.
· Black washers bring out the panel surface.
· Please note natural materials may change color over time.
Loading...
L(mm) | 6 | Material | Iron/Nylon | Screw Size | M5 |
---|
How can we improve?
How can we improve?