1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack mounting cosmetic screws RT Series【1-20 Pieces Per Package】

Rack mounting cosmetic screws RT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 270.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rack mount cosmetic screw (RT)

[Features]
· This cosmetic screw is an integrated screw + washer. Therefore, these screws improve work efficiency when mounting.
· These are economical compared to conventional products.

 
Part Number
RT-5BSALE
RT-5SSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor specifications/surface treatment

฿ 352.75

฿ 184.74

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

Same day 10Black

฿ 270.93

฿ 172.01

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Nickel

Loading...

  1. 1

Basic Information

L(mm) 12 Material Iron Screw Size M5