1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hinge, OHI Series【2 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

Hinge, OHI Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 422.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hinge (OHI)
[Features]
· Mounting template with screws included
· Parts for the board whose material is PBT+PC and whose color is white gray.
· Waterproof and dustproof resin box.
[Applications]
· Available as an optional part exclusively for compatible models OPCP/ OABP/ OPCM/ WPCP/ WABP/ WPCM/ RPCP.

 
Part Number
OHI-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 422.89

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Type Hinge Color/Surface treatment White Gray W(mm) 52
H(mm) 40.4 D(mm) 17.7 Material PBT+PC
Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part OHI-1 in the Hinge, OHI Series series.