1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side frame fixing nut MZ Series【1-10 Pieces Per Package】

Side frame fixing nut MZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 228.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side Frame Anchoring Nut (MZ)

[Features]
Anchoring nut for optional installation of dedicated MS-MO Series.

 
Part Number
MZ-4SALE
MZ-5SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Size

฿ 336.77

฿ 144.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10M4

฿ 228.79

฿ 111.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day 10M5

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Nickel / black W(mm) 19 H(mm) 4.5
D(mm) 11.2 Material Brass/iron