1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Installation Box, LD-Type

Battery Installation Box, LD-Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 163.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

Product Description

[Features]
· One-touch installation.
· The stepped tab is compatible with plate thicknesses from t1.0 to t3.0.
· ⊕ and ⊖ battery terminal symbols provided to prevent reverse insertion.
· G type (light gray color) is newly added, and A type (ivory color) is discontinued.
· LD-006P can also be used as a dedicated holder by inserting the P12-27 AAA.
[Applications]
· Screw-attachable; two M3 countersink holes for screws available on the left and right of the unit.

 
Part Number
LD-006PB
LD-006PW
LD-2B
LD-2W
LD-3BSALE
LD-3W
LD-4BSALE
LD-4GSALE
LD-4WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color specifications/surface treatment W
(mm)
H
(mm)
Applicable battery Material Standard
(UL94)

฿ 170.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Battery PartBlack5221.5006Px1ABSHB

฿ 196.76

LD EMBEDDED BATTERY BOX 1 Piece(s) 3 Day(s) 10Battery PartWhite5221.5006Px1PC+ABSV-0

฿ 192.21

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Battery PartBlack5218.51.5V UM3x2ABSHB

฿ 174.97

LD EMBEDDED BATTERY BOX 1 Piece(s) 4 Day(s) 10Battery PartWhite5218.51.5V UM3x2PC+ABSV-0

฿ 163.25

฿ 90.23

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Battery PartBlack64.518.51.5V UM3x3ABSHB

฿ 207.35

LD EMBEDDED BATTERY BOX 1 Piece(s) 4 Day(s) 10Battery PartWhite64.518.51.5V UM3x3PC+ABSV-0

฿ 178.09

฿ 101.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Battery PartBlack8218.51.5V UM3x4ABSHB

฿ 224.26

฿ 104.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10-Light Gray8218.51.5V UM3x4ABSHB

฿ 188.90

฿ 111.51

BATTERY BOX 1 Piece(s) Same day 10Battery PartWhite8218.51.5V UM3x4PC+ABSV-0

Loading...

  1. 1

Basic Information

D(mm) 74 Operating Temperature Range(°C) -10 – 60