1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Installed Battery Box with an LDN-Type Lead Wire.

Installed Battery Box with an LDN-Type Lead Wire.
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 197.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Color specification change from manufacture shipments dated August 2016.
    Please use the light gray G-type color signal for replacements, as the ivory A-type color signal has been discontinued. ※ This change will occur when your inventory of old specification product is used up. Thank you.

Product Description

Battery box that can be attached with one touch.
[Features]
· A battery box that can be installed in one step.
· The tab part is stepped and so is compatible with plate thicknesses of t1.0 to t3.0.
· Lead-free solder has been applied to the lead wire (UL standard product length = 140 mm) for lead-free compatibility.
· The structure includes the battery terminal symbols ⊕ and ⊖ to prevent reverse insertion.
· The external dimensions of the alkaline battery/manganese battery may differ slightly depending on the manufacturer.
· In addition, the battery box has a small size tolerance. Therefore, please use a battery retainer sponge (SCM Series) to hold the battery in position.
[Applications]
· Secure attachment with screws is possible because there are two M3 countersink holes for screws on the left and right of the main unit.

 
Part Number
LDN-2BSALE
LDN-2W
LDN-3BSALE
LDN-3W
LDN-4BSALE
LDN-4WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor specifications/surface treatment W
(mm)
Applicable battery Material Standard
(UL94)

฿ 218.89

฿ 100.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day Black521.5V UM3x2ABSHB

฿ 207.02

LDN LEADED BATTERY BOX 1 Piece(s) 4 Day(s) White521.5V UM3x2PC+ABSV-0

฿ 199.03

฿ 125.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day Black64.51.5V UM3x3ABSHB

฿ 247.26

LDN LEADED BATTERY BOX 1 Piece(s) 3 Day(s) White64.51.5V UM3x3PC+ABSV-0

฿ 197.89

฿ 147.59

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day Black821.5V UM3x4ABSHB

฿ 257.72

฿ 127.47

LDN LEADED BATTERY BOX 1 Piece(s) Same day White821.5V UM3x4PC+ABSV-0

Loading...

  1. 1

Basic Information

Type Battery Part H(mm) 18.5 D(mm) 74
Operating Temperature Range(°C) -10 – 60