(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame-retardant card guide rail (20 bags per bag).
[Features]
· Flame-retardant card guide rail (KL-N)
· Cannot be mounted on NS/NSH type subracks.
· Recommended mounting is plate thickness t2.0, hole diameter φ4 (diameter 4mm).
[Applications]
· Can be mounted on a sheet metal chassis by simply making a φ4 (diameter 4 mm) hole.
Part Number |
---|
KL-N143 |
KL-N203 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | L (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 408.39 ฿ 244.26 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 143 | 121 | |||
฿ 531.82 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 203 | 181 |
Loading...
Type | Case Part | Color/Surface treatment | Black | Material | Noryl |
---|---|---|---|---|---|
Number with packs(Piece) | 20 | Standard(UL94) | V-0 |
How can we improve?
How can we improve?