1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L Type Mounting Bracket, HYCL Series【2 Pieces Per Package】

L Type Mounting Bracket, HYCL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 487.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

L type mounting bracket (HYCL Series)
[Features]
· To be used for mounting circuit boards or chassis other than HYC type HY dedicated chassis.
· L-bracket and screw set-only product.
· The material is iron and the surface treatment is trivalent chromate.
· Select from two sizes to suit the intended use.
[Applications]
· Can be used when mounting chassis or boards other than the HYC type HY dedicated chassis.

 
Part Number
HYCL-23
HYCL-33
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSL
(mm)

฿ 487.89

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10217

฿ 583.59

HEAT SINK CASE 1 Pack(s)

2 Pieces Per Package

4 Day(s) 10316

Loading...

  1. 1

Basic Information

Type Angle Color specifications/surface treatment Trivalent Chromate H(mm) 14.1
D(mm) 13.6 t(mm) 1.6 Material Iron