1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide nut FZ series【10 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

Slide nut FZ series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 158.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slide Nut (FZ)

[Features]
Anchoring nut for optional installation of dedicated use FC, FCS, FCW, FCWS, and FCH Series

 
Part Number
FZ-3 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 158.30

฿ 103.69

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Black W(mm) 10 H(mm) 3.6
D(mm) 6.5 M(mm) 3 Material Polyacetal / iron

Please check the type/dimensions/specifications of the part FZ-3 in the Slide nut FZ series series.