1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Opening/Closing Hinge, FW Series

CONTROL CONSOLE ACCESSORIES

Opening/Closing Hinge, FW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Opening/Closing Hinge, (FW)
· Available in black and silver.
[Applications]
· For maintenance with an opening/closing hinge.

 
Part Number
FW-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 450.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Hinge Color specifications/surface treatment Silver W(mm) 20.5
H(mm) 10 D(mm) 29.8 Material Zinc Diecast

Please check the type/dimensions/specifications of the part FW-2S in the Opening/Closing Hinge, FW Series series.