(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Continuous screw set EV Series (EV)
[Features]
Because there are protrusions on the screws’ reverse sides, it eliminates alumite processing or the alumite layer on the surface of the painted aluminum member or the painted film layer. Makes contact with the base of the material.
· Can be used with various types of products.
Color specifications/surface treatment | Nickel | L(mm) | 5 | Material | Iron |
---|---|---|---|---|---|
Screw Size | M3 |
Please check the type/dimensions/specifications of the part EV3-5S in the Continuous screw set EV series series.
How can we improve?
How can we improve?