1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIN Rail Dedicated Mounting Feet, CKD Series【2 Pieces Per Package】

DIN Rail Dedicated Mounting Feet, CKD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 262.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN Rail dedicated mounting feet
[Features]
· Mounting feet used to mount the case, board, and parts on the DIN rail.
· Can be removed with one touch.
· Polyamide discolors over a long period of time.

 
Part Number
CKD-80SALE
CKD-120SALE
CKD-160
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSW
(mm)

฿ 262.22

฿ 156.96

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day 1077

฿ 272.61

฿ 158.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

Same day 10117

฿ 277.17

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

4 Day(s) 10157

Loading...

  1. 1

Basic Information

Color/Surface treatment White Gray H(mm) 18.5 D(mm) 11
Material Polyamide Load Resistance(kg) 3 Number with packs(Piece) 2