1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Battery Holder, CH7410 Series

Coin Battery Holder, CH7410 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 84.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coin Battery Holder, (CH7410)
[Features]
· Made from PPS plastic for high temperature heat resistance, and can be mounted with reflow soldering.
· Terminal part has gold plate finishing on phosphor bronze.
· Batteries may be dislocated due to falls or violent impact.
· We do not recommend using it for equipment that may be subject to falls.
· Operating temperature range: -55℃ to 85℃.

 
Part Number
CH7410-2032LFSALE
CH7410-2032LF-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures

฿ 84.07

฿ 42.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 101 pc. available for purchase

฿ 2,093.20

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Pack available for purchase

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Brown W(mm) 24
H(mm) 5.4 D(mm) 15.7 Applicable battery CR2032x1
Material PPS / phosphor bronze Standard(UL94) V-0 Operating Temperature Range(°C) -55 to 85