1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BCAS・BCAL Dedicated Hinge, BCH Series

BCAS・BCAL Dedicated Hinge, BCH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 178.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BCAS/BCAL Dedicated Hinge (BCH)
[Features]
· Refer to the guide marks on the box main body when mounting the hinge.
· Consists of a hinge, mounting plate and gasket.
· Hinge material, SUS304 mounting plate and EPDM gasket can be selected from two types.
· Waterproof and dustproof resin box.
[Applications]
· Can be used as an optional part exclusively for BCAS/BCAL.

 
Part Number
BCH55SALE
BCH65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)

฿ 178.41

฿ 100.11

CONTROL CONSOLE 1 Piece(s) Same day 103525

฿ 193.26

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 104733

Loading...

  1. 1

Basic Information

Type Cover Part Color/Surface treatment Unprocessed Material Stainless Steel