(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low-cost rubber, insertion rubber, adhesive rubber, adhesive square rubber feet.
[Features]
· 1 bag contains 10 pieces. Adhesive, die-cut type.
[Applications]
· Made with pressure-sensitive adhesive, so it can be mounted in any position by peeling the backing paper.
Screw-retained rubber feet
B-P4, B-P5
B-P1, B-P2, B-P3
Part Number | A | B | H | a | b | h | Captive Washer |
---|---|---|---|---|---|---|---|
B-P1 | 15 | 13 | 7.7 | 2.5 | 6 | 4.5 | No |
B-P2 | 19 | 15 | 8 | 3 | 6 | 5.5 | No |
B-P3 | 22 | 18 | 13 | 3 | 7.5 | 7 | No |
B-P4 | 32 | 26 | 20 | 5 | 15 | 10 | Yes |
B-P5 | 32 | 28 | 15 | 5 | 14 | 10 | Yes |
Plug-in rubber feet
B-P11, B-P12
B-P13, B-P14, B-P15
Part Number | A | B | H | C | D | L | M | Material | Color |
---|---|---|---|---|---|---|---|---|---|
B-P11 | 11 | 13 | 4.5 | 5.5 | 7 | 1 | 4 | Natural Rubber | Black |
B-P12 | 15 | 17 | 4.5 | 5.5 | 7 | 1 | 4 | Natural Rubber | Black |
B-P13 | R3 | 12 | 3 | 5 | 7 | 1.6 | 4 | Elastomer | Black |
B-P14 | R4 | 14 | 4 | 6 | 9 | 1.6 | 5 | Elastomer | Black |
B-P15 | R4 | 16 | 4 | 8 | 11 | 1.6 | 5 | Elastomer | Black |
Adhesive rubber feet, die-cut Type
Adhesive rubber feet die-cut type dimensional drawing
Part Number | A |
---|---|
B-P21 | 10 |
B-P22 | 20 |
B-P23 | 15 |
Adhesive square rubber feet
Adhesive square rubber feet dimensional drawing
Part Number | A | B |
---|---|---|
B-P31 | 28 | 16 |
B-P32 | 46 | 26 |
Adhesive rubber feet
Adhesive rubber feet dimensional drawing
Part Number | A | B | H |
---|---|---|---|
B-PG40 | 6 | 5 | 1.8 |
A-P Series Elastomer Feet Screw Mounting Type (pack of 10)
"A-P series" elastomer (resin) rubber feet
TM Series Screw-Retained Rubber Feet (pack of 10)
"Screw-retained rubber feet" with non-slip EVA pads on the bottom.
Part Number |
---|
B-P1 |
B-P2 |
B-P3 |
B-P4 |
B-P5 |
B-P10 |
B-P10S |
B-P11 |
B-P12 |
B-P13 |
B-P14 |
B-P15 |
B-P21 |
B-P22 |
B-P23 |
B-P31 |
B-P32 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | H (mm) | D (mm) | M (mm) | L (mm) | Material | a (mm) | b (mm) | Rubber foot type | B (mm) | C (mm) | h (mm) | A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79.12 ฿ 45.16 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 7.7 | - | - | - | Natural Rubber | 2.5 | 6 | B-P type rubber feet | 13 | - | 4.5 | 15 | |||
฿ 84.07 ฿ 43.31 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 8 | - | - | - | Natural Rubber | 3 | 6 | B-P type rubber feet | 15 | - | 5.5 | 19 | ||
฿ 93.97 ฿ 60.57 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 13 | - | - | - | Natural Rubber | 3 | 7.5 | B-P type rubber feet | 18 | - | 7 | 22 | ||
฿ 207.78 ฿ 131.13 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | - | 20 | - | - | - | Natural Rubber | 5 | 15 | B-P type rubber feet | 26 | - | 10 | 32 | ||
฿ 186.58 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | - | 15 | - | - | - | Natural Rubber | 5 | 14 | B-P type rubber feet | 28 | - | 10 | 32 | ||
฿ 76.23 ฿ 50.82 | RUBBER FOOT | 1 Pack(s) | 10 Pieces Per Package | Same day | - | 3 | 736 | 4 | 1.6 | Silicone (UL94V-0) | - | - | Plug-in rubber feet | 11 | 6.3 | - | - | ||
฿ 72.53 ฿ 43.98 | CONNECTOR COVER | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 2 | 5.6 | 3 | 0.9 | Silicone (UL94V-0) | - | - | Plug-in rubber feet | 8 | 5 | - | 8 | ||
฿ 79.12 ฿ 69.41 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 4.5 | 7 | - | 1 | Natural Rubber | - | - | BP type plug-in rubber feet | 13 | 5.5 | - | 11 | |||
฿ 93.97 ฿ 61.47 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 4.5 | 7 | - | 1 | Natural Rubber | - | - | BP type plug-in rubber feet | 17 | 5.5 | - | 15 | |||
฿ 98.91 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | - | 3 | 7 | 4 | 1.6 | Elastomer | - | - | BP type plug-in rubber feet | 12 | 5 | - | R3 | ||
฿ 108.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | - | 4 | 9 | 5 | 1.6 | Elastomer | - | - | BP type plug-in rubber feet | 14 | 6 | - | R4 | ||
฿ 113.76 ฿ 87.23 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | 4 | 11 | 5 | 1.6 | Elastomer | - | - | BP type plug-in rubber feet | 16 | 8 | - | R4 | |||
฿ 74.17 ฿ 34.80 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 3 | - | - | - | Natural Rubber | - | - | BP type adhesive rubber feet | - | - | - | 10 | ||
฿ 86.82 ฿ 40.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 3 | - | - | - | Natural Rubber | - | - | BP type adhesive rubber feet | - | - | - | 20 | ||
฿ 79.12 ฿ 34.04 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 3 | - | - | - | Natural Rubber | - | - | BP type adhesive rubber feet | - | - | - | 15 | ||
฿ 138.50 ฿ 108.33 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 5 | - | - | - | Natural Rubber | - | - | BP type adhesive angle rubber feet | 16 | - | - | 28 | |||
฿ 186.58 ฿ 126.33 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 5 | - | - | - | Natural Rubber | - | - | BP type adhesive angle rubber feet | 26 | - | - | 46 |
Loading...
Type | Enclosure Feet | Color/Surface treatment | Black | Number with packs(Piece) | 10 |
---|
How can we improve?
How can we improve?