1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VMA Series, Opening and Closing Type Window

VMA Series, Opening and Closing Type Window
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 937.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polycarbonate openable/closeable window (VMA)
[Features]
· Easy to install, with a good-looking finish for when an interior observation window is needed.
· Structure with screws attached from the inside, so screws do not appear on the outside.
· A template for forming holes is included.

 
Part Number
VMA-2SALE
VMA-4SALE
VMA-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)

฿ 937.59

฿ 517.55

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 105924.576.5

฿ 1,165.54

฿ 638.95

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10942576

฿ 1,463.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 101632576

Loading...

  1. 1

Basic Information

Color/Surface treatment Transparency Material Polycarbonate