(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin foot with non-slip pads on the bottom.
[Features]
· Includes EVA non-slip pads on the bottom.
TM-1, TM-2 outline drawing
TM-3 outline drawing
Part Number | A | B | H | C | D | E | F | Main Body Material | Pad Material | Color |
---|---|---|---|---|---|---|---|---|---|---|
TM-1 | 20 | 21.8 | 10 | 7.2 | 8.5 | 3.5 | 4.5 | ABS (UL94HB) | EVA | Black |
TM-2 | 20 | 21.8 | 15 | 7.2 | 13.5 | 3.5 | 4.5 | ABS (UL94HB) | EVA | Black |
TM-3 | 25 | 30 | 7.8 | 8.1 | 6.8 | 3.3 | 2.7 | ABS (UL94HB) | EVA | Black |
A-P Series Elastomer Feet Screw Mounting Type (pack of 10)
"A-P series" elastomer (resin) rubber feet
B-P Series Rubber/Insertion Rubber/Adhesive Rubber/Adhesive Square Rubber Feet (pack of 10)
General purpose "rubber feet" that can be delivered quickly in large quantities
Part Number |
---|
TM-1 |
TM-1S |
TM-2 |
TM-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | H (mm) | φ (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 117.53 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 10 | 21.8 | ||
฿ 114.65 ฿ 70.48 | TAPPING SPACER | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 6.3 | 19.5 | ||
฿ 127.42 ฿ 98.20 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 15 | 21.8 | ||
฿ 166.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 7.8 | 30 |
Loading...
Type | Enclosure Feet | Color/Surface treatment | Black | Material | ABS |
---|---|---|---|---|---|
Number with packs(Piece) | 10 |
How can we improve?
How can we improve?