(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-retained Rubber Feet with Aluminum Cover
[Features]
· Surface is made from aluminum for a high-quality feel.
[Applications]
· Ideal as rubber foot for audio equipment.
· Slip preventer attached to the back surface.
Part Number |
---|
TC-1G |
TC-1S |
TC-2G |
TC-2S |
TC-3G |
TC-3S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color/Surface treatment | H (mm) | φ (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 169.57 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Gold | 11.5 | 35 | ||
฿ 173.42 ฿ 118.46 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | Silver | 11.5 | 35 | |||
฿ 176.74 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Gold | 12 | 40 | ||
฿ 192.00 ฿ 110.94 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | Same day | 10 | Silver | 12 | 40 | ||
฿ 204.96 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Gold | 15 | 45 | ||
฿ 207.63 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Silver | 15 | 45 |
Loading...
Type | Enclosure Feet | Material | Resin/aluminum | Number with packs(Piece) | 4 |
---|
How can we improve?
How can we improve?