1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Sealing Washer, SZ Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Sealing Washer, SZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 58.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof Sealing Washer (SZ)
[Features]
· Water bearing pressure: 0.98 MPa (10.0 kgf/cm2) per hour.
· Use as ceiling material for the bored parts when boring holes into the box main body and retaining with screws.
[Applications]
· NBR (nitrile rubber) is a general purpose rubber that has particularly good oil resistance as a sealing material.
· Silicon rubber can be used in a broad range of temperatures and boasts superior heat resistance, cold resistance, and water resistance.
· The shape of the rubber used in each model is different, but the performance of each is equivalent.

 
Part Number
SZ-3N
SZ-3SSALE
SZ-4NSALE
SZ-4SSALE
SZ-5NSALE
SZ-5SSALE
SZ-6NSALE
SZ-6SSALE
SZ-8NSALE
SZ-8S
SZ-10N
SZ-10SSALE
SZ-12N
SZ-12SSALE
SZ-16N
SZ-16S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment W
(mm)
H
(mm)
t
(mm)
Screw Size
(mm)
Material

฿ 58.14

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Black72.70.5M3SUS/NBR

฿ 70.79

฿ 30.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown72.70.5M3SUS / silicon

฿ 58.14

฿ 26.90

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day -Black82.80.5M4SUS/NBR

฿ 72.99

฿ 34.36

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown82.80.5M4SUS / silicon

฿ 60.89

฿ 25.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Black9.53.60.8M5SUS/NBR

฿ 77.94

฿ 36.83

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown9.53.60.8M5SUS / silicon

฿ 60.89

฿ 26.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day -Black11.541M6SUS/NBR

฿ 80.69

฿ 39.61

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown11.541M6SUS / silicon

฿ 94.54

฿ 55.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day -Black15.23.81M8SUS/NBR

฿ 115.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Brown15.23.81M8SUS / silicon

฿ 102.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Black185.31.5M10SUS/NBR

฿ 97.73

฿ 47.95

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown185.31.5M10SUS / silicon

฿ 121.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Black246.11.5M12SUS/NBR

฿ 175.03

฿ 86.73

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Brown246.11.5M12SUS / silicon

฿ 158.64

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Black306.81.9M16SUS/NBR

฿ 250.55

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Brown306.81.9M16SUS / silicon

Loading...

  1. 1

Basic Information

Type Protective Part