(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SPCM/SPCP/SABP/WSCP dedicated roof (SR)
[Features]
· Has holes for external mounting to the roof and the included spacer, so there is no need for separate mounting brackets, etc.
[Applications]
· For outdoor use (to prevent condensation): Use of a roof is recommended for installation of the box outdoors.
Part Number |
---|
SR1308 |
SR1310 |
SR1313 |
SR1315 |
SR1808 |
SR1810 |
SR1813 |
SR1815 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | W (mm) | D (mm) |
---|---|---|---|---|---|---|---|
฿ 665.93 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 150 | 90 | ||
฿ 720.20 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 150 | 115 | ||
฿ 796.18 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 150 | 140 | ||
฿ 828.76 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 150 | 165 | ||
฿ 801.61 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 200 | 90 | ||
฿ 834.17 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 200 | 115 | ||
฿ 942.72 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 200 | 140 | ||
฿ 964.44 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 200 | 165 |
Loading...
Type | Roof | Color/Surface treatment | Light Gray | H(mm) | 30 |
---|---|---|---|---|---|
t(mm) | 3 | Material | Aluminum |
How can we improve?
How can we improve?