1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Button Battery Holder, PD23 Series【1-100 Pieces Per Package】

Button Battery Holder, PD23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Button battery holder (PD23)
[Features]
· Operating temperature range: -40℃ to 80℃.
· Battery holder.
· Battery holder for applicable batteries LR44/SR44.

 
Part Number
PD23
PD23-T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 138.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10

฿ 2,760.79

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

4 Day(s) 10

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black W(mm) 16.2
H(mm) 16.2 D(mm) 8 Material PBT / phosphor bronze
Standard(UL94) V-0 Operating Temperature Range(°C) -40 – 80