OH Type Aluminum Handle

Brand :
TAKACHI ELECTRONICS ENCLOSURE
Caution
Product Description
Aluminum handle.
[Features]
·A handle that fits comfortably in your hand and is very easy to hold.
[Applications]
·Please note that the standard price differs between B type and K type.
·When ordering the OH series, the B and K color symbols are always required at the end □.
Aluminum handle that fits comfortably in your hand and is easy to hold

B type / K type
Product configuration
| No. | Name | Number | Material | Surface Treatment |
|---|---|---|---|---|
| 1 | Handle | 1 | A6063S-T5 | Satin finish anodizing |
| 2 | Mounting screw (M4 × 10 with pan SW) | 2 | Steel | Trivalent chromate |
Product Specifications And Drawing

Drawing

Cross-section diagram
| Part Number | P | W | |
|---|---|---|---|
| Chemical satin finish Black anodizing (B) | Chemical satin finish Silver anodizing (K) | ||
| OH-55B | OH-55K | 55 | 61.5 |
| OH-70B | OH-70K | 70 | 76.5 |
| OH-85B | OH-85K | 85 | 91.5 |
| OH-100B | OH-100K | 100 | 106.5 |
| OH-120B | OH-120K | 120 | 126.5 |
| OH-140B | OH-140K | 140 | 146.5 |
| OH-170B | OH-170K | 170 | 176.5 |