1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Cover, NTK Series

Terminal Cover, NTK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal Cover (NTK)
[Features]
· Dedicated terminal cover with holes bored into it for wiring.
· Supported model is H53 series.

 
Part Number
NTK10201T
NTK20201T
NTK30201T
NTK40201T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 73.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 1017.514.3

฿ 92.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -35.513.8

฿ 92.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1052.813.8

฿ 92.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1070.513.8

Loading...

  1. 1

Basic Information

Type Bracket Color specifications/surface treatment Gray H(mm) 20
Material PPO