(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This series of coin battery holders offers a total of 7 different sizes covering LR44 as well as CR1220 to CR2450.
· The terminals have a baseboard mounting pin structure.
· Because the holder has a compact design, a space-saving baseboard can be used.
· The product is made of LCP resin containing glass which features a high heat resistance temperature.
Part Number |
---|
HU1220 |
HU1220-T |
HU1225 |
HU1225-T |
HU1632 |
HU1632-T |
HU2032 |
HU2032-T |
HU2430 |
HU2430-T |
HU2450 |
HU2450-T |
HU357 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Applicable battery |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 135.37 ฿ 58.22 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 20.3 | 4.5 | 12.7 | CR1220 | |||
฿ 2,888.56 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 20.3 | 4.5 | 12.7 | CR1220 | ||
฿ 135.37 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 20.3 | 4.5 | 12.7 | CR1225/BR1225 | |||
฿ 2,458.02 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 20.3 | 4.5 | 12.7 | CR1225/BR1225 | ||
฿ 157.22 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 24.3 | 5.2 | 14.5 | CR1632 | |||
฿ 3,679.52 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 24.3 | 5.2 | 14.5 | CR1632 | ||
฿ 84.07 ฿ 45.17 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 28.5 | 5.2 | 16.1 | CR2032 | |||
฿ 1,973.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 28.5 | 5.2 | 16.1 | CR2032 | ||
฿ 119.03 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | 33 | 4.7 | 16.1 | CR2430 | |||
฿ 2,458.02 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 33 | 4.7 | 16.1 | CR2430 | ||
฿ 138.39 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | 33 | 7.3 | 16.1 | CR2450 | |||
฿ 2,780.93 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 10 | 33 | 7.3 | 16.1 | CR2450 | ||
฿ 160.16 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 4 Day(s) | 10 | 19.9 | 7.4 | 12 | LR44/SR44 |
Loading...
Type | Battery Part | Color specifications/surface treatment | Ivory | Material | Glass filled LCP |
---|---|---|---|---|---|
Standard(UL94) | V-0 | Operating Temperature Range(°C) | -40-100 | Note | Terminal Structure: Board mounting pin x 3 |
How can we improve?
How can we improve?