1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIN Rail Mounting Plate, DRA Series

DIN Rail Mounting Plate, DRA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN rail mounting plate (DRA)
[Features]
· Installation and removal can be performed easily by pulling on the lower lever.
[Applications]
· Mounting plate used to mount the case, circuit board, and parts on the DIN rail (35 mm).

 
Part Number
DRA-1
DRA-2
DRA-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 171.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 104490

฿ 162.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) 103590

฿ 162.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 104455.5

Loading...

  1. 1

Basic Information

Color/Surface treatment Black H(mm) 8.5 Material Nylon
Load Resistance(kg) 5