1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lithium Battery Holder, CR2 Series

Lithium Battery Holder, CR2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 138.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lithium battery holder (CR-2)
[Features]
· Operating temperature range: -10℃ to 60℃.
· Holder material is flame-retardant ABS (UL94V-0).
· The terminal material is phosphor bronze.
· Terminal surface treatment is nickel plating.

 
Part Number
CR2-PCSALE
CR2-RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTerminal Specification
(mm)

฿ 154.72

฿ 64.21

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Number of terminals 2

฿ 138.50

฿ 74.49

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day -Lead wire length 140 mm

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black W(mm) 36.3
H(mm) 15.5 D(mm) 19.2 Applicable battery CR2x1
Material Flame-retardant ABS / phosphor bronze Standard(UL94) V-0