1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cable Gland Cord Protector CP Series【1-10 Pieces Per Package】 (Part Number)

CONTROL CONSOLE ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 69.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cord protector

[Features]
· Cord protector that protects cords from twisting and pulling.
· Can be reliably mounted from the back side of the panel using a nut.

 
Part Number
CP-6P3 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Material Color Protection Function (Environmental Resistance) Color specifications/surface treatment H
(mm)
t
(mm)
A
(mm)
Material Standard
(UL94)
Appropriate mounting plate thickness
(mm)
Conforming wire diameter φ
(mm)
Note Mounting hole dimensions ∅
(mm)

฿ 100.00

฿ 65.06

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day 10Cable Gland TypeΦ7.4~8.2mmResinBlackFlame RetardanceBlack14.85.615.7Nylon 66V-21.9 to 3.27.4 to 8.2-15.9

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CP-6P3 in the Cable Gland Cord Protector CP Series series.

Products with similar specification

Part Number
CP-5R1
CP-5R2
CP-6P1
CP-6R1
CP-6W2
CP-7R1
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Material Color Protection Function (Environmental Resistance) Color specifications/surface treatment H
(mm)
t
(mm)
A
(mm)
Material Standard
(UL94)
Appropriate mounting plate thickness
(mm)
Conforming wire diameter φ
(mm)
Note Mounting hole dimensions ∅
(mm)

฿ 83.67

1 Pack(s)

10 Pieces Per Package

Same day 10Cable Gland TypeΦ6.2~7.4mmResinBlackFlame RetardanceBlack11.04.112.3Nylon 66V-20.5–1.66.2 to 7.4-12.7

฿ 83.67

1 Pack(s)

10 Pieces Per Package

Same day 10-----Black11.04.512.5Nylon 66V-21.8 to 2.56.2 to 7.4-12.7

฿ 100.00

1 Pack(s)

10 Pieces Per Package

3 Day(s) 10Cable Gland TypeΦ7.4~8.2mmResinBlackFlame RetardanceBlack14.85.815.7Nylon 66V-20.5–1.67.4 to 8.2-15.9

฿ 100.00

1 Pack(s)

10 Pieces Per Package

4 Day(s) 10Cable Gland TypeΦ8.2~9.2mmResinBlackFlame RetardanceBlack14.55.516.0Nylon 66V-20.5–1.68.2 to 9.2-15.9

฿ 87.84

1 Pack(s)

10 Pieces Per Package

4 Day(s) 10Cable Gland TypeΦ7.6mmResinBlackFlame RetardanceBlack11.04.612.6Nylon 66V-21.8 to 2.37.6-12.7

฿ 117.19

1 Pack(s)

10 Pieces Per Package

3 Day(s) 10Cable Gland TypeΦ9.2~10.5/11.0mmResinBlackFlame RetardanceBlack19.37.819.2Nylon 66V-20.5–1.69.2 to 10.5/11The mounting hole dimensions will change depending on the wire that will be used. Refer to the catalog.19/19.8