(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cord protector
[Features]
· Cord protector that protects cords from twisting and pulling.
· Can be reliably mounted from the back side of the panel using a nut.
Part Number |
---|
CP-5R1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Outer Diameter Of Cable Used | Material | Color | Protection Function (Environmental Resistance) | Color specifications/surface treatment | H (mm) | t (mm) | A (mm) | Material | Standard (UL94) | Appropriate mounting plate thickness (mm) | Conforming wire diameter φ (mm) | Note | Mounting hole dimensions ∅ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.67 ฿ 56.23 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Cable Gland Type | Φ6.2~7.4mm | Resin | Black | Flame Retardance | Black | 11.0 | 4.1 | 12.3 | Nylon 66 | V-2 | 0.5–1.6 | 6.2 to 7.4 | - | 12.7 |
Loading...
Please check the type/dimensions/specifications of the part CP-5R1 in the Cable Gland Cord Protector CP Series series.
Part Number |
---|
CP-127B |
CP-127G |
CP-5R2 |
CP-6P1 |
CP-6P3 |
CP-6R1 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Outer Diameter Of Cable Used | Material | Color | Protection Function (Environmental Resistance) | Color specifications/surface treatment | H (mm) | t (mm) | A (mm) | Material | Standard (UL94) | Appropriate mounting plate thickness (mm) | Conforming wire diameter φ (mm) | Note | Mounting hole dimensions ∅ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 443.23 | 1 Piece(s) | Same day | - | Joint Type | Φ5.8~6.8mm | Resin | Black | - | Black | 32 | - | - | Vinyl chloride/Polyethylene | NA | 1.5–2.0 | 5.8 to 6.8 | - | 12.5 | |||
฿ 426.58 | 1 Pack(s) | 10 Pieces Per Package | Same day | - | Joint Type | Φ5.8~6.8mm | Resin | Grey | - | Dark gray | 32 | - | - | Vinyl chloride/Polyethylene | NA | 1.5–2.0 | 5.8 to 6.8 | - | 12.5 | ||
฿ 83.67 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | - | - | - | - | - | Black | 11.0 | 4.5 | 12.5 | Nylon 66 | V-2 | 1.8 to 2.5 | 6.2 to 7.4 | - | 12.7 | ||
฿ 100.00 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | Cable Gland Type | Φ7.4~8.2mm | Resin | Black | Flame Retardance | Black | 14.8 | 5.8 | 15.7 | Nylon 66 | V-2 | 0.5–1.6 | 7.4 to 8.2 | - | 15.9 | ||
฿ 100.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Cable Gland Type | Φ7.4~8.2mm | Resin | Black | Flame Retardance | Black | 14.8 | 5.6 | 15.7 | Nylon 66 | V-2 | 1.9 to 3.2 | 7.4 to 8.2 | - | 15.9 | ||
฿ 100.00 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | Cable Gland Type | Φ8.2~9.2mm | Resin | Black | Flame Retardance | Black | 14.5 | 5.5 | 16.0 | Nylon 66 | V-2 | 0.5–1.6 | 8.2 to 9.2 | - | 15.9 |
How can we improve?
How can we improve?