1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BH Type Battery Holder with Lead Wire

CONTROL CONSOLE ACCESSORIES

BH Type Battery Holder with Lead Wire
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 74.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Battery holder with lead wire containing C battery × 1 battery. ·Material: PP (Holder) ·Color Specifications, Surface Treatment: Black

 
Part Number
BH211-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 74.17

฿ 38.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black W(mm) 29.1
H(mm) 24.5 D(mm) 58 Applicable battery UM2x1
Material PP (holder)

Please check the type/dimensions/specifications of the part BH211-1 in the BH Type Battery Holder with Lead Wire series.