1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Battery Holder, BCR Series【1-100 Pieces Per Package】

Coin Battery Holder, BCR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coin battery holder (for CR2032) (BCR)
[Features]
· Structure makes it difficult to insert batteries the wrong way.
[Applications]
· Convenient for storing the CR2032 coin battery.

 
Part Number
BCR20H4
BCR20H4-T
BCR20H5
BCR20H5-T
BCR20V4
BCR20V4-T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
Terminal Specification
(mm)

฿ 109.13

ENCLOSURE 1 Piece(s) 4 Day(s) 1025.57.83 x Circuit Board Attachment Pins

฿ 4,967.72

ENCLOSURE 1 Pack(s)

100 Pieces Per Package

4 Day(s) 1025.57.83 x Circuit Board Attachment Pins

฿ 109.13

ENCLOSURE 1 Piece(s) 4 Day(s) 1025.57.82 x Circuit Board Attachment Pins

฿ 4,967.72

ENCLOSURE 1 Pack(s)

100 Pieces Per Package

4 Day(s) -25.57.82 x Circuit Board Attachment Pins

฿ 109.13

ENCLOSURE 1 Piece(s) 4 Day(s) 1027.58.83 x Circuit Board Attachment Pins

฿ 4,967.72

ENCLOSURE 1 Pack(s)

100 Pieces Per Package

4 Day(s) 1027.58.83 x Circuit Board Attachment Pins

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black D(mm) 24
Applicable battery CR2032X1 Material Polyarylate resin / stainless steel Standard(UL94) V-0
Operating Temperature Range(°C) -10 to 85