(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Allows for stable data transfer and low transfer loss even with 1000BASE-T.
Category | CAT5e | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Stranded Wire | No. of Cores (No. of Connection Pins) | 8 Core |
Color | Blue | Length | Fixed | Length: Fixed | 7.0 to 9.9 |
UL | Cable Incompatible / Connector Incompatible | PoE (Power Supply) | Compatible | Length(m) | 7 |
Cable Type | Standard |
How can we improve?
How can we improve?