1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Power Strip, Construction Use, 6 Sockets (Environmentally Friendly)

Power Strip, Construction Use, 6 Sockets (Environmentally Friendly)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,853.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Use a cable that is gentle on the environment. 3P 6 outlet type with magnet.

 
Part Number
TAP-KE6-1
TAP-KE6-3
TAP-KE6-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

฿ 1,853.81

POWER STRIPS 1 Piece(s) 9 Day(s) 1

฿ 2,047.35

POWER STRIPS 1 Piece(s) 3 Day(s) 3

฿ 2,202.19

POWER STRIPS 1 Piece(s) 9 Day(s) 5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Switch form None Plug angle (draw direction at front position) Straight Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Cable Type 3P code With or without noise filter NA With/without magnet Available