1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally-Friendly USB 2.0 Cable, Type A Connector <=> Type B Connector

Environmentally-Friendly USB 2.0 Cable, Type A Connector <=> Type B Connector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Through regulating the 6 chemicals: lead (Pb), mercury (Hg), cadmium (Cd), hexavalent chromium (Cr6 + ), polybrominated biphenyl (PBB), and polybrominated diphenyl ether (PBDE), the EU implemented these standards in July of 2006.

 
Part Number
U2C-JB05BK
U2C-JB15BKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(m)

฿ 300.00

USB CABLES 1 Piece(s) 10 Day(s) 100.5

฿ 255.00

฿ 164.68

USB CABLES 1 Piece(s) Same day 101.5

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 B male
Type Cable Color Black Finished outer diameter(mm) Approximately 3.0
Standard details Compliant with USB 2.0 specifications (HI-SPEED mode)