(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Symmetrical optical mouse, medium sized and easy to use.
[Features]
· Windows standard drive ready-to-use simple connection type.
· With one swing of the wrist, the cursor can move to the edge of the screen in 1000 count high resolution
Part Number |
---|
MA-113HUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 712.02 | RELATION PC PERIPHERAL | 1 Piece(s) | Same day |
Loading...
Type | Mouse | Interface | USB | Mouse type | Optics Type |
---|---|---|---|---|---|
Dimension depth(mm) | 60.4 | Dimension width(mm) | 109.6 | Dimension thickness(mm) | 36.5 |
Color | Silver | Cable Length(m) | 1.5 |
Please check the type/dimensions/specifications of the part MA-113HUS in the Optical scroll mouse series.
How can we improve?
How can we improve?