(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Includes a cruciform spacer to prevent signal interference.
Part Number |
---|
LD-CT6/BU100/RS |
LD-CT6/BU300/RS |
LD-CT6/LG100/RS |
LD-CT6/LG300/RS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Length (m) |
---|---|---|---|---|---|---|---|---|
฿ 7,279.00 | LAN CABLES | 1 Piece(s) | 1 Day(s) | 10 | Blue | 100 | ||
฿ 22,174.00 | LAN CABLES | 1 Piece(s) | 1 Day(s) | 10 | Blue | 300 | ||
฿ 8,006.00 | LAN CABLES | 1 Piece(s) | 1 Day(s) | 10 | [Gray / Light Gray] Gray | 100 | ||
฿ 22,174.00 | LAN CABLES | 1 Piece(s) | 1 Day(s) | 10 | [Gray / Light Gray] Gray | 300 |
Loading...
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire | Length | Fixed |
Length: Fixed | 100 or More | Cable Type | Standard |
How can we improve?
How can we improve?