Compact Vector Control Inverter V1000

Brand :
YASKAWA

Caution

    Product Description

    Easy to use and world's smallest, it features best-in-class performance and a wide array of functions

    [Features]
    · Compact and high performance (current vector control).
    · Thanks to the new technology used, it's capable of driving synchronous motors (IPMM/SPMM) as well as induction motors.
    · Achieves a high starting torque of 200%/0.5Hz (with an induction motor of 3.7kW or less and when heavy load rating is used) and torque limiting is also possible.
    · Functions can be easily selected and settings optimized for any application.
    · Use of a detachable type terminal block with a parameter backup function (parameter memory built-in) enables easy maintenance

    YASKAWA Inverter V1000 Series Catalog Click Here




    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Compact Vector Control Inverter V1000 | YASKAWA | MISUMI Thailand