(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is a USB 2.0 extension cable for when mouse, keyboard, and other cables are not long enough.
Standard (CN1/CN2) | USB2.0 | Connector type CN1 | A male | Connector type CN2 | A female |
---|---|---|---|---|---|
Length(m) | 5 | Type | Cable | Color | Black |
Finished outer diameter(mm) | Approximately 5.2 | Standard details | Compliant with USB 2.0 specifications (HI-SPEED mode) |
Please check the type/dimensions/specifications of the part U2C-E50BK in the USB 2.0 Extension Cable, Type A Connector <=> Type A Connector Female series.
How can we improve?
How can we improve?