(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.
Part Number |
---|
9019200000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Number of wires inserted | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Sleeve thickness S1 (mm) | Insulation thickness S2 (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8.57 | CRIMPING TERMINAL | 500 Piece(s) | 12 Day(s) | 10 | 2.8 | 5.4 | 20 | 12 | [Other] Gray | H4,0/20D GR | 4 | For one insertion | Copper (tin plating)/Polypropylene | Loose pack | 500 | 12.0 | 0.2 | 0.3 | 32.0 |
Loading...
Type | Crimp terminal with cover | Shape | Sleeve | Series | H sleeve |
---|---|---|---|---|---|
Representative Standard | CSA | Maximum Operating Temperature(°C) | 105 |
How can we improve?
How can we improve?